Product series |
+DAAU |
iC7-Automation |
|
Product group |
IC7-60 |
iC7-60 |
|
Product category |
FA |
Frequency converter,air-cooled |
|
Product type |
3N |
3~ |
|
Mains voltage |
05 |
380-500 V AC |
|
Current rating |
-31A0 |
31 A |
|
Power rating |
15K |
15 kW/20 hp |
|
Protection rating |
E20 |
IP20/Open Type |
|
EMC category |
F1 |
C1 and C2 category |
|
Cable entry and EMC plate |
+AAST |
Standard plate |
|
Integrated brake chopper |
+ACBC |
Yes |
|
Extra environmental protection |
+AGXX |
None |
|
Humidity protection device |
+AHXX |
None |
|
Integrated common-mode filter |
+AIXX |
None |
|
Mains input device |
+AJXX |
None |
|
DC terminals |
+ALDC |
Yes |
|
Touch protection |
+AMXX |
None |
|
Heat sink access panel |
+APXX |
None |
|
Communication interface, X1/X2 |
+BAMT |
Modbus TCP OS7MT |
|
Communication interface, X0 |
+BBEL |
Ethernet port, no protocol |
|
Standard I/O |
+BDBA |
4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO |
|
Functional safety |
+BEF1 |
STO, not upgradable |
|
Control panel |
+BF00 |
Blind Panel OPX00 |
|
Interface board |
+BISR |
MicroSD card reader and RTC |
|
Option slot A |
+CAX0 |
None |
|
Option slot B |
+CBX0 |
None |
|
Option slot C |
+CCX0 |
None |
|
Option slot D |
+CDX0 |
None |
|
Option Slot E |
+CEX0 |
None |
|
Customer specific application |
+DBXX |
None |
|
Additional drive features 1 |
+DD1X |
None |
|
Additional drive features 2 |
+DE2X |
None |
|
Additional drive features 3 |
+DF3X |
None |
|
Additional drive features 4 |
+DG4X |
None |
|
Additional drive features 5 |
+DH5X |
None |
|
High speed enabled |
+DI6X |
No |
|
Customization file package ID |
+EAXXXXXX |
No customization |
|
Product software ID |
+ECXXX |
Latest released version |
|
Technical documentation |
+EGIN |
Installation guide |
|
Customer-specific label |
+EJXX |
None |
|
Language package |
+EL01 |
Global |
|
Product specific marine cert. |
+VBXX |
None |
|
Frame designation |
FA04B |
FA04b |
|
Modelcode01 |
|
IC7-60FA3N05-31A0E20F1 |
|
Modelcode02 |
|
+ACBC |
|
Modelcode03 |
|
+ALDC+BAMT+BDBA |
|
Modelcode04 |
|
+BEF1+CBX0 |
|
Modelcode05 |
|
+DAAU |
|
Input Voltage |
3x380-500V |
3x380-500V |
|
Input frequency |
50/60Hz |
50/60Hz |
|
Input current HO (1/10 min) |
30.0/26.2A |
30.0/26.2A |
|
Input curent HO2 (1/5 min) |
22/20A |
22/20A |
|
Short circuit current rating |
100kA |
100kA |
|
Output frequency |
0-590Hz |
0-590Hz |
|
Typical motor power PL (110%) |
15KW(400V)/20HP(460V) |
15KW(400V)/20HP(460V) |
|
Continous current IL (1/10min) |
31/27A |
31/27A |
|
Overload current IH (1/10min) |
50/43A |
50/43A |
|
Typical motor power PH (150%) |
15KW(400V)/20HP(460V) |
15KW(400V)/20HP(460V) |
|
Continous current IH (1/10min) |
31/27A |
31/27A |
|
Overload current IL (1/10min) |
34/30A |
34/30A |
|
Typical motor power PH2 (150%) |
11KW(400V)/15HP(460V) |
11KW(400V)/15HP(460V) |
|
Continous current IH (1/5min) |
24/21A |
24/21A |
|
Overload current IH (1/5min) |
40/34A |
40/34A |
|
Ambient temp LO (1/10 min) |
45°C/113°F |
45°C/113°F |
|
Ambient temp HO (1/10 min) |
45°C/113°F |
45°C/113°F |
|
Ambient temp HO2 (1/5 min) |
45°C/113°F |
45°C/113°F |
|
Maximum Power Loss LO [W] |
397 |
397 |
|
Efficiency class-Relative loss |
IE2 - 1.74% |
IE2 - 1.74% |
|
Main unit Width |
130 MM / 5.1 IN |
130 MM / 5.1 IN |
|
Main unit Height |
399 MM / 15.7 IN |
399 MM / 15.7 IN |
|
Main unit Depth |
288 MM / 11.3 IN |
288 MM / 11.3 IN |
|
Calculated Net Weight [kg] |
|
10.95 |
|
Calculated Gross Weight [kg] |
|
14.05 |
|
ECCN EU |
Y901 |
Y901 |
|
ECCN US |
3A999.a |
3A999.a |
|
Ambient temp. normal overload |
45°C/113°F |
45°C/113°F |
|
Enclosure rating |
IP20 / OPEN TYPE |
IP20 / OPEN TYPE |
|
Help Counter |
|
1 |
|
Input current in Normal Overlo |
30.0/26.2A |
30.0/26.2A |
|
Input current LO (1/10 min) |
30.0/26.2A |
30.0/26.2A |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Product View (Switch) |
GLBL |
Global (Standard) |
|
Typecode Part 1 |
|
7FC-AUFA3N05-31A0E20F1 |
|
Typecode Part 2 |
|
-000085093 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|