Current rating given at voltage as referenced in Mains voltage.
Nominal current with low overload (110%, allows a +10% load variation
for 1 minute every 10 minutes). Up to 170 A the same current rating also
applies for high overload (150%, allows a +50% load variation for 1
minute every 10 minutes).
For more details pls. refer to technical documentation.