IC7-60FA3N05-04A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU

132X3400

iC7-Automation
Frequency converter,air-cooled
IC7-60FA3N05-04A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
IP20/Open Type Frame: FA02a
3~ 380-500 V AC4.0 A
EMC category: C1 and C2 category
Control Panel 2.8 OPX20
Standard I/O: 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Fieldbus protocols enabled: Modbus TCP OS7MT
Other protocols enabled: Ethernet port, no protocol
Functional Safety: STO, not upgradable
Other options according to model code

Model code: IC7-60FA3N05-04A0E20F1+ACBC+ALDC+BAMT+BDBA+BEF1+BF20+DAAU
Re-configure

Product details

Gross weight 4.9 Kilogram
Net weight 3.722 Kilogram
Volume 21.21 Liter
EAN 5715253183039

 

Product series +DAAU iC7-Automation
Product group IC7-60 iC7-60
Product category FA Frequency converter,air-cooled
Product type 3N 3~
Mains voltage 05 380-500 V AC
Current rating -04A0 4.0 A
Power rating 1K5 1.5 kW/2.0 hp
Protection rating E20 IP20/Open Type
EMC category F1 C1 and C2 category
Cable entry and EMC plate +AAST Standard plate
Integrated brake chopper +ACBC Yes
Extra environmental protection +AGXX None
Humidity protection device +AHXX None
Integrated common-mode filter +AIXX None
Mains input device +AJXX None
DC terminals +ALDC Yes
Touch protection +AMXX None
Heat sink access panel +APXX None
Communication interface, X1/X2 +BAMT Modbus TCP OS7MT
Communication interface, X0 +BBEL Ethernet port, no protocol
Standard I/O +BDBA 4xDI, 2xDI/O, 2xAI, 1xAO, 2xRO
Functional safety +BEF1 STO, not upgradable
Control panel +BF20 Control Panel 2.8 OPX20
Interface board +BISR MicroSD card reader and RTC
Option slot A +CAX0 None
Option slot B +CBXX None, not upgradable
Option slot C +CCX0 None
Option slot D +CDX0 None
Option Slot E +CEX0 None
Customer specific application +DBXX None
Additional drive features 1 +DD1X None
Additional drive features 2 +DE2X None
Additional drive features 3 +DF3X None
Additional drive features 4 +DG4X None
Additional drive features 5 +DH5X None
High speed enabled +DI6X No
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Technical documentation +EGIN Installation guide
Customer-specific label +EJXX None
Language package +EL01 Global
Product specific marine cert. +VBXX None
Frame designation FA02A FA02a
Modelcode01 IC7-60FA3N05-04A0E20F1
Modelcode02 +ACBC
Modelcode03 +ALDC+BAMT+BDBA
Modelcode04 +BEF1+BF20
Modelcode05 +DAAU
Input Voltage 3x380-500V 3x380-500V
Input frequency 50/60Hz 50/60Hz
Input current HO (1/10 min) 3.5/3.1A 3.5/3.1A
Input curent HO2 (1/5 min) 2.6/2.3A 2.6/2.3A
Short circuit current rating 100kA 100kA
Output frequency 0-590Hz 0-590Hz
Typical motor power PL (110%) 1.5KW(400V)/2.0HP(460V) 1.5KW(400V)/2.0HP(460V)
Continous current IL (1/10min) 4.0/3.4A 4.0/3.4A
Overload current IH (1/10min) 6.4/5.4A 6.4/5.4A
Typical motor power PH (150%) 1.5KW(400V)/2.0HP(460V) 1.5KW(400V)/2.0HP(460V)
Continous current IH (1/10min) 4.0/3.4A 4.0/3.4A
Overload current IL (1/10min) 4.4/3.7A 4.4/3.7A
Typical motor power PH2 (150%) 1.1KW(400V)/1.5HP(460V) 1.1KW(400V)/1.5HP(460V)
Continous current IH (1/5min) 3.4/3.0A 3.4/3.0A
Overload current IH (1/5min) 5.4/4.8A 5.4/4.8A
Ambient temp LO (1/10 min) 45°C/113°F 45°C/113°F
Ambient temp HO (1/10 min) 45°C/113°F 45°C/113°F
Ambient temp HO2 (1/5 min) 45°C/113°F 45°C/113°F
Maximum Power Loss LO [W] 67 67
Efficiency class-Relative loss IE2 - 2.28% IE2 - 2.28%
Main unit Width 90 MM / 3.5 IN 90 MM / 3.5 IN
Main unit Height 270 MM / 10.6 IN 270 MM / 10.6 IN
Main unit Depth 221 MM / 8.7 IN 221 MM / 8.7 IN
Calculated Net Weight [kg] 3.72
Calculated Gross Weight [kg] 4.94
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Ambient temp. normal overload 45°C/113°F 45°C/113°F
Enclosure rating IP20 / OPEN TYPE IP20 / OPEN TYPE
Help Counter 1
Input current in Normal Overlo 3.5/3.1A 3.5/3.1A
Input current LO (1/10 min) 3.5/3.1A 3.5/3.1A
Product Catalog NO_VIEW NO VIEW
Product View (Switch) GLBL Global (Standard)
Typecode Part 1 7FC-AUFA3N05-04A0E20F1
Typecode Part 2 -000053325
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality