The Danfoss range of APP high-pressure pumps is designed according to EN 809 for use in RO applications with low viscosity and corrosive fluids such as: Sea water, Brackish water, Waste water (APP W).Danfoss APP pumps are positive displacementpumps with axial pistons that move a fixedamount of water in each cycle. Flow is propor-tional to the number of input shaft revolutions(rpm). Unlike centrifugal pumps, they producethe same flow at a given speed no matter whatthe discharge pressure.
Shows 69 product(s)
APP pumps, APP 5.1
Flow [gpm] [Max]: 21.7, Flow [l/min] [Max]: 83.7, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 6.5
Flow [gpm] [Max]: 27.8, Flow [l/min] [Max]: 107.2, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 7.2
Flow [gpm] [Max]: 31.2, Flow [l/min] [Max]: 120.2, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 8.2
Flow [gpm] [Max]: 36, Flow [l/min] [Max]: 138.5, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 10.2
Flow [gpm] [Max]: 45.4, Flow [l/min] [Max]: 174.9, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 3.0
Flow [gpm] [Max]: 15.3, Flow [l/min] [Max]: 59.2, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 3.5
Flow [gpm] [Max]: 15.5, Flow [l/min] [Max]: 59.6, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3000, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 0.8
Flow [gpm] [Max]: 4.4, Flow [l/min] [Max]: 16.6, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 1.5
Flow [gpm] [Max]: 7.9, Flow [l/min] [Max]: 30.6, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: No
APP pumps, APP 1.8
Flow [gpm] [Max]: 8.6, Flow [l/min] [Max]: 33.2, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: No