APP pumps, APP 6.5
180B3006
Flow [gpm] [Max]: 27.8, Flow [l/min] [Max]: 107.2, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 27.8, Flow [l/min] [Max]: 107.2, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 36.05 Kilogram |
Net weight | 28.25 Kilogram |
Volume | 81.184 Liter |
EAN | 5715162667354 |
Gross weight | 36.05 Kilogram |
Net weight | 28.25 Kilogram |
Volume | 81.184 Liter |
EAN | 5715162667354 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 63.3 cm³/rev |
Displacement [in³/rev] | 3.86 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 27.8 gal/min |
Flow [gpm] [Min] | 9.7 gal/min |
Flow [l/min] [Max] | 107.2 l/min |
Flow [l/min] [Min] | 37.5 l/min |
Flow [m³/h] [Max] | 6.4 m³/h |
Flow [m³/h] [Min] | 2.2 m³/h |
Inlet connection size (metric) | M42 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 0.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 7.3 psig |
Inlet pressure peak [barg] [Max] | 5 barg |
Inlet pressure peak [psig] [Max] | 73 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M42 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 78 dBA |
Speed [rpm] [Max] | 1800 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 5.1-10.2 |
Type designation | APP 6.5 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 63.3 cm³/rev |
Displacement [in³/rev] | 3.86 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 27.8 gal/min |
Flow [gpm] [Min] | 9.7 gal/min |
Flow [l/min] [Max] | 107.2 l/min |
Flow [l/min] [Min] | 37.5 l/min |
Flow [m³/h] [Max] | 6.4 m³/h |
Flow [m³/h] [Min] | 2.2 m³/h |
Inlet connection size (metric) | M42 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 0.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 7.3 psig |
Inlet pressure peak [barg] [Max] | 5 barg |
Inlet pressure peak [psig] [Max] | 73 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M42 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 78 dBA |
Speed [rpm] [Max] | 1800 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 5.1-10.2 |
Type designation | APP 6.5 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |