APP pumps, APP 0.8
180B3037
Flow [gpm] [Max]: 4.4, Flow [l/min] [Max]: 16.6, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 4.4, Flow [l/min] [Max]: 16.6, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 3450, Speed [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 5.72 Kilogram |
Net weight | 5.2 Kilogram |
Volume | 6.003 Liter |
EAN | 5715162667422 |
Gross weight | 5.72 Kilogram |
Net weight | 5.2 Kilogram |
Volume | 6.003 Liter |
EAN | 5715162667422 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 5.08 cm³/rev |
Displacement [in³/rev] | 0.31 in³/rev |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 4.4 gal/min |
Flow [gpm] [Min] | 0.7 gal/min |
Flow [l/min] [Max] | 16.6 l/min |
Flow [l/min] [Min] | 2.6 l/min |
Flow [m³/h] [Max] | 1 m³/h |
Flow [m³/h] [Min] | 0.1 m³/h |
Inlet connection size [in] | 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 0.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 7.3 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 1/2 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Outside dimensions of packaging LxWxH [in] | 10,7x5,9x5,4 |
Outside dimensions of packaging LxWxH [mm] | 274x151x137 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 74 dBA |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 0.6-1.0 |
Type designation | APP 0.8 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 5.08 cm³/rev |
Displacement [in³/rev] | 0.31 in³/rev |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 4.4 gal/min |
Flow [gpm] [Min] | 0.7 gal/min |
Flow [l/min] [Max] | 16.6 l/min |
Flow [l/min] [Min] | 2.6 l/min |
Flow [m³/h] [Max] | 1 m³/h |
Flow [m³/h] [Min] | 0.1 m³/h |
Inlet connection size [in] | 1/2 in |
Inlet connection standard | BSPP |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 0.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 7.3 psig |
Inlet pressure peak [barg] [Max] | 10 barg |
Inlet pressure peak [psig] [Max] | 145 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size [in] | 1/2 in |
Outlet connection standard | BSPP |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Outside dimensions of packaging LxWxH [in] | 10,7x5,9x5,4 |
Outside dimensions of packaging LxWxH [mm] | 274x151x137 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 74 dBA |
Speed [rpm] [Max] | 3450 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 0.6-1.0 |
Type designation | APP 0.8 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |