APP pumps, APP 10.2
180B3010
Flow [gpm] [Max]: 45.4, Flow [l/min] [Max]: 174.9, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
Flow [gpm] [Max]: 45.4, Flow [l/min] [Max]: 174.9, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1800, Speed [rpm] [Min]: 700, ATEX compliance: No
Gross weight | 36.6 Kilogram |
Net weight | 31 Kilogram |
Volume | 32.783 Liter |
EAN | 5715162667576 |
Gross weight | 36.6 Kilogram |
Net weight | 31 Kilogram |
Volume | 32.783 Liter |
EAN | 5715162667576 |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 100.5 cm³/rev |
Displacement [in³/rev] | 6.13 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 45.4 gal/min |
Flow [gpm] [Min] | 16.7 gal/min |
Flow [l/min] [Max] | 174.9 l/min |
Flow [l/min] [Min] | 64.3 l/min |
Flow [m³/h] [Max] | 10.5 m³/h |
Flow [m³/h] [Min] | 3.8 m³/h |
Inlet connection size (metric) | M42 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 0.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 7.3 psig |
Inlet pressure peak [barg] [Max] | 5 barg |
Inlet pressure peak [psig] [Max] | 73 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M42 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 78 dBA |
Speed [rpm] [Max] | 1800 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 5.1-10.2 |
Type designation | APP 10.2 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
ATEX compliance | No |
Body material | Duplex |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | Pump for sea- or brackish water |
Displacement [cm³/rev] | 100.5 cm³/rev |
Displacement [in³/rev] | 6.13 in³/rev |
Drain connection size (metric) | M6 |
Drain connection standard | Metric |
Drain connection type | Thread |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 45.4 gal/min |
Flow [gpm] [Min] | 16.7 gal/min |
Flow [l/min] [Max] | 174.9 l/min |
Flow [l/min] [Min] | 64.3 l/min |
Flow [m³/h] [Max] | 10.5 m³/h |
Flow [m³/h] [Min] | 3.8 m³/h |
Inlet connection size (metric) | M42 |
Inlet connection standard | Metric |
Inlet connection type | Thread |
Inlet pressure [barg] [Max] | 5 barg |
Inlet pressure [barg] [Min] | 0.5 barg |
Inlet pressure [psig] [Max] | 72.5 psig |
Inlet pressure [psig] [Min] | 7.3 psig |
Inlet pressure peak [barg] [Max] | 5 barg |
Inlet pressure peak [psig] [Max] | 73 psig |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 36 °F |
Outlet connection size (metric) | M42 |
Outlet connection standard | Metric |
Outlet connection type | Thread |
Outlet pressure [barg] [Max] | 83 barg |
Outlet pressure [barg] [Min] | 20 barg |
Outlet pressure [psig] [Max] | 1200 psig |
Outlet pressure [psig] [Min] | 290 psig |
Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
Product description | APP pumps |
Product group | Pump |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 78 dBA |
Speed [rpm] [Max] | 1800 rpm |
Speed [rpm] [Min] | 700 rpm |
Speed continuous [rpm] [Min] | 700 rpm |
Type | APP 5.1-10.2 |
Type designation | APP 10.2 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |