Direct heating stations with instantaneous domestic hot water preparation are used in single-family houses, where pressure and temperature conditions allow direct connections, but the most common use is in the multi-family buildings with decentralized heating and DHW installations.
Shows 122 product(s)
Termix VMTD-F-I FI, Type 1, Heating controller name: AVPL, DHW controller name: IHPT
Product Type: Termix VMTD-F-I FI, Type 1, 16 bar, 120 °C, dP-control, IHPT
Termix VMTD-N-B, Type 1, Heating controller name: AVPL, DHW controller name: AVTB
Product Type: Termix VMTD-N-B, Type 1, 16 bar, 120 °C, dP-control, AVTB
Termix VMTD-N-B, Type 2, Heating controller name: AVPL, DHW controller name: AVTB
Product Type: Termix VMTD-N-B, Type 2, 16 bar, 120 °C, dP-control, AVTB
Termix VMTD-N-B, Type 3, Heating controller name: AVPL, DHW controller name: AVTB
Product Type: Termix VMTD-N-B, Type 3, 16 bar, 120 °C, dP-control, AVTB
Termix VMTD-F-I FI, Type 1, Heating controller name: AVPL, DHW controller name: IHPT
Product Type: Termix VMTD-F-I FI, Type 1, 16 bar, 120 °C, dP-control, IHPT
Termix VMTD-F-I, Type 2, Heating controller name: AVPL, DHW controller name: IHPT
Product Type: Termix VMTD-F-I, Type 2, 16 bar, 120 °C, dP-control, IHPT
Termix VMTD-F-I, Type 1, Heating controller name: AVPL, DHW controller name: IHPT
Product Type: Termix VMTD-F-I, Type 1, 16 bar, 120 °C, dP-control, IHPT
Termix VMTD-F-I, Type 2, Heating controller name: AVPL, DHW controller name: IHPT
Product Type: Termix VMTD-F-I, Type 2, 16 bar, 120 °C, dP-control, IHPT
Termix VMTD-N-B, Type 1, Heating controller name: Zone valve, DHW controller name: AVTB
Product Type: Termix VMTD-N-B, Type 1, 16 bar, 120 °C, dP-control, AVTB
Termix VMTD-N-B, Type 2, Heating controller name: Zone valve, DHW controller name: AVTB
Product Type: Termix VMTD-N-B, Type 2, 16 bar, 120 °C, dP-control, AVTB