Termix VMTD-F-I FI, Type 1, Heating controller name: AVPL, DHW controller name: IHPT

004U3090

Product Type: Termix VMTD-F-I FI, Type 1, 16 bar, 120 °C, IHPT

Product details

Gross weight 20 Kg
Net weight 18 Kg
EAN 5706560706097

 

Application type Direct Heating & Instantaneous DHW
China RoHS compliance Out of scope
Cover material White-lacquered steel sheet, White-lacquered In wall.
Cover option Extra
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 242 mm
Depth without cover [mm] 110 mm
Description Termix VMTD-F-I-1, insulation
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW controller name IHPT
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Delta p controller
Heating controller name AVPL
Height with cover [mm] 800 mm
Height without cover [mm] 665 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e3981501-6691-4b44-bfac-710b5e90a2d1
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type Termix VMTD-F-I FI
UK RoHS compliance Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 530 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality