Termix VMTD-N-B, Type 1, Heating controller name: Zone valve, DHW controller name: AVTB

144B3854

Product Type: Termix VMTD-N-B, Type 1, 16 bar, 120 °C, dP-control, AVTB

Product details

Gross weight 15 Kilogram
Net weight 14 Kilogram
Volume 0.042 Cubic meter
EAN 5706560899973

 

Application type Direct Heating & Instantaneous DHW
China RoHS compliance Out of scope
Cover option Without
DCW static pressure [bar] [Min] 1 bar
Depth without cover [mm] 200 mm
Description Termix VMTD-N-B-1 with zone valve
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Extra
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Thermostatic
DHW controller name AVTB
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Delta p controller + zone valve
Heating controller name Zone valve
Height without cover [mm] 700 mm
HEX DHW brazing material Copper
HEX DHW type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. dc9dcb9e-4dce-4bc1-b79c-ba15512fec8f
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Type Termix VMTD-N-B
UK RoHS compliance Out of scope
Width without cover [mm] 300 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality