Termix VMTD-N-B, Type 3, Heating controller name: AVPL, DHW controller name: AVTB
004U8951
Product Type: Termix VMTD-N-B, Type 3, 16 bar, 120 °C, dP-control, AVTB
Product Type: Termix VMTD-N-B, Type 3, 16 bar, 120 °C, dP-control, AVTB
Gross weight | 15 Kilogram |
Net weight | 14 Kilogram |
Volume | 0.042 Cubic meter |
EAN | 5706560816451 |
Gross weight | 15 Kilogram |
Net weight | 14 Kilogram |
Volume | 0.042 Cubic meter |
EAN | 5706560816451 |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth without cover [mm] | 200 mm |
Description | Termix VMTD-N-B-3 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | dP-control |
Heating control type | Delta p controller |
Heating controller name | AVPL |
Height without cover [mm] | 700 mm |
HEX DHW brazed/gasketed material | Brazed copper |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e771d9dd-29f5-4205-9df3-bf0b520b2bec |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix VMTD-N-B |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 300 mm |
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cover option | Without |
DCW static pressure [bar] [Min] | 1 bar |
Depth without cover [mm] | 200 mm |
Description | Termix VMTD-N-B-3 |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Thermostatic |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating circuit - control | dP-control |
Heating control type | Delta p controller |
Heating controller name | AVPL |
Height without cover [mm] | 700 mm |
HEX DHW brazed/gasketed material | Brazed copper |
In scope of WEEE and contain batteries | No |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e771d9dd-29f5-4205-9df3-bf0b520b2bec |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
Type | Termix VMTD-N-B |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width without cover [mm] | 300 mm |