AME 655-1 / AME 685-1 / AME 658 SU-1 / AME 658 SD-1

Show more
AME 655-1 /  AME 685-1 / AME 658 SU-1 / AME 658 SD-1

Shows 4 product(s)

082H5010

AME 655-1, Supply voltage [V] AC: 24, 32 mm

AME 655-1, 24 V, 50 mm, UL certified actuator for modulating control for AB-QM DN 125-150

082H5011

AME 658 SD-1, Supply voltage [V] AC: 24, 32 mm

AME 658 SD-1, 24V, 50 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 125-150

082H5012

AME 658 SU-1, Supply voltage [V] AC: 24, 32 mm

AME 658 SU-1, 24V, 50 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 125-150

082H5013

AME 685-1, Supply voltage [V] AC: 24, 32 mm

AME 685-1, 24 V, 80 mm, UL certified actuator for modulating control for AB-QM DN 200-250