AME 655-1, Supply voltage [V] AC: 24, 32.00 mm

082H5010

AME 655-1, 24 V, 50 mm, UL certified actuator for modulating control for AB-QM DN 125-150

Product details

Gross weight 6.383 Kilogram
Net weight 5.4 Kilogram
Volume 18.06 Liter
EAN 5710104094335

 

Approval standard UL 60730
Cable included No
China RoHS compliance Out of scope
Compatibility with AB-QM size 5-6”
DN 125-150
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [V] 0(2) - 10 V
Control signal type Modulating/3-point
Description AME 655-1, 24 V, 50 mm, UL certified actuator for modulating control for AB-QM DN 125-150
In scope of WEEE and contain batteries No
IP protection class IP 54
Product group Gear actuators
Stroke [mm] 32 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AME 655-1
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality