AME 685-1, Supply voltage [V] AC: 24, 32.00 mm
082H5013
AME 685-1, 24 V, 80 mm, UL certified actuator for modulating control for AB-QM DN 200-250
AME 685-1, 24 V, 80 mm, UL certified actuator for modulating control for AB-QM DN 200-250
Gross weight | 8.64 Kilogram |
Net weight | 5.79 Kilogram |
Volume | 27.83 Liter |
EAN | 5710104095288 |
Gross weight | 8.64 Kilogram |
Net weight | 5.79 Kilogram |
Volume | 27.83 Liter |
EAN | 5710104095288 |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
8-10” DN 200-250 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 685-1, 24 V, 80 mm, UL certified actuator for modulating control for AB-QM DN 200-250 |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Product group | Gear actuators |
Stroke [mm] | 32 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC [min] | 24 V |
Type | AME 685-1 |
UK RoHS compliance | Out of scope |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
8-10” DN 200-250 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 685-1, 24 V, 80 mm, UL certified actuator for modulating control for AB-QM DN 200-250 |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Product group | Gear actuators |
Stroke [mm] | 32 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC [min] | 24 V |
Type | AME 685-1 |
UK RoHS compliance | Out of scope |