AME 658 SU-1, Supply voltage [V] AC: 24, 32.00 mm
082H5012
AME 658 SU-1, 24V, 50 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 125-150
AME 658 SU-1, 24V, 50 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 125-150
Gross weight | 9.718 Kilogram |
Net weight | 9.6 Kilogram |
Volume | 18.296 Liter |
EAN | 5710104094359 |
Gross weight | 9.718 Kilogram |
Net weight | 9.6 Kilogram |
Volume | 18.296 Liter |
EAN | 5710104094359 |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
5-6” DN 125-150 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 658 SU-1, 24V, 50 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 125-150 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Product group | Gear actuators |
REACH Candidate List substances | No |
Stroke [mm] | 32 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 658 SU-1 |
UK RoHS compliance | Out of scope |
Approval standard | UL 60730 |
Cable included | No |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size |
5-6” DN 125-150 |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [V] | 0(2) - 10 V |
Control signal type | Modulating/3-point |
Description | AME 658 SU-1, 24V, 50 mm, UL certified actuator with Spring Up Safety function for modulating control for AB-QM DN 125-150 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
IP protection class | IP 54 |
Product group | Gear actuators |
REACH Candidate List substances | No |
Stroke [mm] | 32 mm |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AME 658 SU-1 |
UK RoHS compliance | Out of scope |