Shows 22 product(s)
Sight glass socket, SGR, 1/2 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGR, 3/4, G
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: G, Connection size: 3/4
Sight glass socket, SGR, 3/4 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: NPT, Connection size: 3/4 in
Sight glass socket, SGRN, 1/2 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: N indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGRI, 1/2 in, NPT
Max. Working Pressure [bar]: 35, Moisture indicator: I indicator, Connection type: NPT, Connection size: 1/2 in
Sight glass socket, SGRN, 1/2, G
Max. Working Pressure [bar]: 35, Moisture indicator: N indicator, Connection type: G, Connection size: 1/2
Sight glass socket, SGR, M24 x 1, M
Max. Working Pressure [bar]: 35, Moisture indicator: No indicator, Connection type: M, Connection size: M24 x 1
Sight glass socket, SGRI, M24 x 1, M
Max. Working Pressure [bar]: 35, Moisture indicator: I indicator, Connection type: M, Connection size: M24 x 1
Sight glass socket, SGRN, M24 x 1, M
Max. Working Pressure [bar]: 35, Moisture indicator: N indicator, Connection type: M, Connection size: M24 x 1
Sight glass socket, SGRH, M20 x 1.5, M
Max. Working Pressure [bar]: 46, Moisture indicator: N indicator, Connection type: M, Connection size: M20 x 1.5