Sight glass socket, SGRI, 1/2 in, NPT
014-0131
Max. Working Pressure [bar]: 35.0, Moisture indicator: I indicator, Connection type: NPT, Connection size: 1/2 in
Max. Working Pressure [bar]: 35.0, Moisture indicator: I indicator, Connection type: NPT, Connection size: 1/2 in
Gross weight | 0.073 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.086 Liter |
EAN | 5702428288545 |
Gross weight | 0.073 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.086 Liter |
EAN | 5702428288545 |
Approval |
CE UKCA UL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | 1/2 in |
Connection size [in] | 1/2 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floating ball [pc] | 3 pc |
Green: max moist con@25 °C | R22: 150 ppm |
Green: max moist con@43 °C | R22: 250 ppm |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | I indicator |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 19 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants | R22 |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGRI |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R22 |
UL evaluated | Yes |
Yellow: min moist con@25 °C | R22: 300 ppm |
Yellow: min moist con@43 °C | R22: 500 ppm |
Approval |
CE UKCA UL |
Body material | Brass |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | 1/2 in |
Connection size [in] | 1/2 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floating ball [pc] | 3 pc |
Green: max moist con@25 °C | R22: 150 ppm |
Green: max moist con@43 °C | R22: 250 ppm |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | I indicator |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 19 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants | R22 |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGRI |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants | R22 |
UL evaluated | Yes |
Yellow: min moist con@25 °C | R22: 300 ppm |
Yellow: min moist con@43 °C | R22: 500 ppm |