Sight glass socket, SGR, M24 x 1, M
014-1066
Max. Working Pressure [bar]: 35.0, Moisture indicator: No indicator, Connection type: M, Connection size: M24 x 1
Max. Working Pressure [bar]: 35.0, Moisture indicator: No indicator, Connection type: M, Connection size: M24 x 1
Gross weight | 0.077 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.078 Liter |
EAN | 5702428255646 |
Gross weight | 0.077 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.078 Liter |
EAN | 5702428255646 |
Approval | UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | M24 x 1 |
Connection type | M |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Thread for socket unit |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | No indicator |
Packing format | Industrial pack |
Parts included | Gasket |
Product accessories | Sight glass accessories |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 80 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | d64be145-2cb1-4f9e-b131-1e4b19976626 |
SCIP dossier product name | Electric control valve body(2) |
Serviceable | No |
SGS saddle application | M24 x 1 |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGR |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
UL evaluated | Yes |
Approval | UL |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | M24 x 1 |
Connection type | M |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Thread for socket unit |
In scope of WEEE and contain batteries | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | No indicator |
Packing format | Industrial pack |
Parts included | Gasket |
Product accessories | Sight glass accessories |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 80 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | d64be145-2cb1-4f9e-b131-1e4b19976626 |
SCIP dossier product name | Electric control valve body(2) |
Serviceable | No |
SGS saddle application | M24 x 1 |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGR |
UK RoHS compliance | Out of scope |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
UL evaluated | Yes |