Sight glass socket, SGR, 3/4 in, NPT
014-0005
Max. Working Pressure [bar]: 35.0, Moisture indicator: No indicator, Connection type: NPT, Connection size: 3/4 in
Max. Working Pressure [bar]: 35.0, Moisture indicator: No indicator, Connection type: NPT, Connection size: 3/4 in
Gross weight | 0.094 Kilogram |
Net weight | 0.084 Kilogram |
Volume | 0.084 Liter |
EAN | 5702422052784 |
Gross weight | 0.094 Kilogram |
Net weight | 0.084 Kilogram |
Volume | 0.084 Liter |
EAN | 5702422052784 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | 3/4 in |
Connection size [in] | 3/4 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floating ball [pc] | 1 pc |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | No indicator |
Oil free refrigerants |
R134a R513A |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 19 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | 525e07d8-f4a6-4108-b8f8-36090550941f |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGR |
UK RoHS compliance | Out of scope |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Connection size | 3/4 in |
Connection size [in] | 3/4 in |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floating ball [pc] | 1 pc |
In scope of WEEE and contain batteries | No |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | No indicator |
Oil free refrigerants |
R134a R513A |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass socket |
Quantity per packing format | 19 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R134a R22 R404A R407A R407C R407F R448A R449A R450A R452A R507A R513A |
SCIP dossier no. | 525e07d8-f4a6-4108-b8f8-36090550941f |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGR |
UK RoHS compliance | Out of scope |