Shows 13 product(s)
ABN A5 On/Off, Supply voltage [V] AC: 24, 5 mm, Normally closed
ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
ABN A5 On/Off, Supply voltage [V] AC: 230, 5 mm, Normally closed
ABN A5, 230 V, 5 mm, Normally Closed thermal actuator
ABN A5 On/Off, Supply voltage [V] AC: 230, 5 mm, Normally open
ABN A5, 230V, 5 mm, Normally Open thermal actuator
ABN A5 On/Off, Supply voltage [V] AC: 24, 5 mm, Normally closed
ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
ABNM A5 0-10V, LOG, Supply voltage [V] AC: 24, 6.5 mm, Normally open
ABNM A5 LOG, 24 V, 6,5 mm, Normally Open thermal actuator
ABNM A5 0-10V, LOG, Supply voltage [V] AC: 24, 6.5 mm, Normally closed
ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Closed thermal actuator
ABNM A5 0-10V, LOG, Supply voltage [V] AC: 24, 6.5 mm, Normally open
ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Open thermal actuator
TWA-Q, Supply voltage [V] AC: 230, 5 mm, Normally closed, 1.2 m
TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable