展示27产品(s)
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.50 mm
AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.50 mm
AME 113 NLX SU, 24 V, 8.5 mm, actuator with feedback signal and safety function, open, for modulating control for AB-QM DN 10-32
AME 13 SU-1, 供电电压 [V] AC: 24, 12 s/mm, 5.50 mm
AME 13SU -1, 24v, 5mm, UL认证执行机构,具有弹簧安全功能,用于调节控制,适用于AB-QM DN 10-32
AME 13 SD-1, 供电电压 [V] AC: 24, 12 s/mm, 5.50 mm
AME13SD -1, 24v, 5mm, UL认证执行机构,具有弹簧下降安全功能,适用于AB-QM DN 10-32的调节控制
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.50 mm
AME 113 NL SD, 24 V, 8.5 mm, actuator with safety function, close, for modulating control for AB-QM DN 10-32
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.50 mm
AME 113 NL SU, 24 V, 8.5 mm, actuator with safety function, open, for modulating control for AB-QM DN 10-32
AME 658 SD-1, 供电电压 [V] AC: 24, 32.00 mm
AME658SD -1, 24v, 50mm, UL认证执行机构,具有弹簧下降安全功能,适用于AB-QM DN 125-150的调节控制