Shows 20 product(s)
Válvula motorizada, ICMTS 20A, Aço
Tamanho da conexão de saída [mm]: 25.0, Tamanho da conexão de entrada [mm]: 25.0, Tipo de conexão de entrada: Solda de topo, Tipo de conexão de saída: Solda de topo, Valor Kv [m³/h]: 0.600, Pressão máx. de trabalho [bar]: 140.0
Electric regulating valve, CCMT 4
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.450, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 8
Refrigerants: R744; R410A; R134a; R1234yf, Kv value [m³/h]: 0.928, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 16
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 1.600, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 30
Refrigerants: R744; R410A; R134a, Kv value [m³/h]: 3.000, Max. Working Pressure [bar]: 140.0, Packing format: Single pack, Quantity per packing format: 1
Electric regulating valve, CCMT 3L, 3/8 in
Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 3L, 1/2 in
Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 3L, 5/8 in
Refrigerants: R744, Kv value [m³/h]: 0.260, Max. Working Pressure [bar]: 140.0, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 5L, 3/8 in
Refrigerants: R744, Kv value [m³/h]: 0.480, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9
Electric regulating valve, CCMT 5L, 1/2 in
Refrigerants: R744, Kv value [m³/h]: 0.480, Max. Working Pressure [bar]: 130.0, Packing format: Multi pack, Quantity per packing format: 9