Accessories FCP 106

Shows 23 product(s)

130B1100

VLT® Profibus DP V1 MCA 101

Provides wide compatibility, a high level of availability, support for
all major PLC vendors and compatibility with future versions. Fast,
efficient communication, transparent installation, advanced diagnosis
and parameterization and auto-configuration of process data using GSD-
file. Acyclic parameterization using PROFIBUS DP-V1, ¬PROFIdrive or
Danfoss FC profile state machines, PROFIBUS DP-V1, Master Class 1 and 2.

130B1107

VLT® Control Panel LCP 102

Graphic operating unit LCP102 Illuminated graphic display with plain
text. Supports all languages and characters. Quick menu for brief
commissioning.Saving and copying parameter sets.Online help for each
function

132B0200

VLT® Control Panel LCP 31

Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.

134B0340

Motor Adapter Plate, FCP 106, MH1

Adapter plate for housing type MH1 incl. 4 x fastening screws,
Gaskets FCP / motor motor connector, PE contact for motor plug

134B0341

Wall Mounting Plate, FCP 106, MH1

The wall mounting plate enables mounting the VLT® DriveMotor FCP106
close to the motor. The FCP 106 mounted with the wall mounting plate
meets the requirements of EN 61800-3, class C2 when a screened motor
cable up to 2 meters is used.

134B0390

Motor Adapter Plate, FCP 106, MH2

Adapter plate for housing type MH2 incl. 4 x fastening screws,
Gaskets FCP / motor motor connector, PE contact for motor plug

134B0391

Wall Mounting Plate, FCP 106, MH2

The wall mounting plate enables mounting the VLT® DriveMotor FCP106
close to the motor. The FCP 106 mounted with the wall mounting plate
meets the requirements of EN 61800-3, class C2 when a screened motor
cable up to 2 meters is used.

134B0440

Motor Adapter Plate, FCP 106, MH3

Motor Adapter Plate for FCP 106 enclosure MH3, for mounting VLT on
motor. Must be machined to fit the motor

134B0441

Wall Mounting Plate, FCP 106, MH3

The wall mounting plate enables mounting the VLT® DriveMotor FCP106
close to the motor. The FCP 106 mounted with the wall mounting plate
meets the requirements of EN 61800-3, class C2 when a screened motor
cable up to 2 meters is used.

View: