Wall Mounting Plate, FCP 106, MH1

134B0341

The wall mounting plate enables mounting the VLT® DriveMotor FCP106
close to the motor. The FCP 106 mounted with the wall mounting plate
meets the requirements of EN 61800-3, class C2 when a screened motor
cable up to 2 meters is used.

Product details

Gross weight 2.36 kg
Net weight 1.56 kg
Volume 6.248 dm3

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Frame Size MH1
Power Size 0.55 kW /0.75 HP
1.5 kW /2.0 HP
1.1 kW /1.5 HP
0.75 kW /1.0 HP
Series (106) 106

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality