VLT® Control Panel LCP 102

130B1107

Graphic operating unit LCP102 Illuminated graphic display with plain
text. Supports all languages and characters. Quick menu for brief
commissioning.Saving and copying parameter sets.Online help for each
function

Product details

Gross weight 0.173 kg
Net weight 0.161 kg
Volume 0.939 l
EAN 5702427150782

Options

Options Control related options

SPARE PARTS FC 100 SERIES

/LCP (G) Graphical Loc. Cont. Panel

SPARE PARTS FC 200 SERIES

/LCP (G) Graphical Loc. Cont. Panel

SPARE PARTS FC 300 SERIES

/LCP (G) Graphical Loc. Cont. Panel

SPARE PARTS FC 103 SERIES

/LCP (G) Graphical Loc. Cont. Panel
DrivePro category Recommended spare part
Self-service spare part
Spare Part

SPAREPARTS for FC-321

/Enclosure IP20 / Chassis
IP20 / Chassis Backplate
/LCP Graphical Local Control Panel

ACCESSORIES for FC-321

/VLT Series 321

ACCESSORIES DriveMotor FCM 106

Power Rating 18.5 kW /25 HP
5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
1.5 kW /2.0 HP
11 kW /15 HP
22 kW /30 HP
1.1 kW /1.5 HP
15 kW /20 HP
3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Product Group (FCM) FCM series
Series (106) VLT DriveMotor

ACCESSORIES FC 100 SERIES

/LCP (X) No Loc. Cont. Panel
(N) Numerical Loc. Cont. Panel

ACCESSORIES FC 103 SERIES

/LCP (X) No Loc. Cont. Panel
(N) Numerical Loc. Cont. Panel

ACCESSORIES FC 280 SERIES

Frame Size K5
Power Size 0.37 kW / 0.50 HP
Product Group VLT® Midi Drive FC-
Series 280

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Power Size 1.5 kW /2.0 HP
1.1 kW /1.5 HP
3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
18.5 kW /25 HP
5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
0.55 kW /0.75 HP
11 kW /15 HP
22 kW /30 HP
15 kW /20 HP
0.75 kW /1.0 HP
Series (106) 106

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality