Wall Mounting Plate, FCP 106, MH2

134B0391

The wall mounting plate enables mounting the VLT® DriveMotor FCP106
close to the motor. The FCP 106 mounted with the wall mounting plate
meets the requirements of EN 61800-3, class C2 when a screened motor
cable up to 2 meters is used.

Product details

Gross weight 2 kg
Net weight 2 kg
Volume 11.246 l

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Frame Size MH2
Power Size 3.0 kW /4.0 HP
2.2 kW /3.0 HP
4.0 kW /5.5 HP
Series (106) 106

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality