Wall Mounting Plate, FCP 106, MH3

134B0441

The wall mounting plate enables mounting the VLT® DriveMotor FCP106
close to the motor. The FCP 106 mounted with the wall mounting plate
meets the requirements of EN 61800-3, class C2 when a screened motor
cable up to 2 meters is used.

Product details

Gross weight 2.62 kg
Net weight 2.62 kg
Volume 11.246 l

ACCESSORIES VLT® DRIVEMOTOR FCP SERIES

Frame Size MH3
Power Size 5.5 kW /7.5 HP
7.5 kW /10 HP
7.5 KW / 10 HP
Series (106) 106

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality