VLT® AutomationDrive FC 300 Panel

Shows 54 product(s)

132N5218

S302040T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
40 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 52 A,
SCCR:

S302040T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N0924

Model code: S302040T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

132X1823

S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0

APU CONSISTING OF:
FC-302 VFD
25 HP, 600 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
Output dV/dt Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
No Filter, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, 24V DC backup

FRAME SIZE: B1
APU TIER: Tier 3
MOTOR FLA: 27 A,
SCCR:

S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0
MECHANICAL DRAWING: 176U8476
ELECTRICAL DRAWING: 007N0922

Model code: S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0

136Z9409

S302100T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
100 HP, 600 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
No Filter, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 2
MOTOR FLA: 99 A,
SCCR:

S302100T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8481
ELECTRICAL DRAWING: 007N1742

Model code: S302100T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX

136Z9410

S302030T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
30 HP, 600 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
No Filter, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B2
APU TIER: Tier 2
MOTOR FLA: 32 A,
SCCR:

S302030T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8475
ELECTRICAL DRAWING: 007N0924

Model code: S302030T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX

137G4845

S302100T4E123CMM2XXSXXZ2BGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
100 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 2
MOTOR FLA: 124 A,
SCCR:

S302100T4E123CMM2XXSXXZ2BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8481
ELECTRICAL DRAWING: 007N1768

Model code: S302100T4E123CMM2XXSXXZ2BGXXXXXXXXXXXXXX

137G8771

S302060T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
60 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 77 A,
SCCR:

S302060T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N1244

Model code: S302060T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

137H2092

S302050T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
50 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 65 A,
SCCR:

S302050T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N1244

Model code: S302050T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

137H2093

S302015T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
15 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2
MOTOR FLA: 21 A,
SCCR:

S302015T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0924

Model code: S302015T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

137H5186

S302100T4E123CMD2XXSXXZ1BGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
100 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Class A1/B, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 2
MOTOR FLA: 124 A,
SCCR:

S302100T4E123CMD2XXSXXZ1BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8481
ELECTRICAL DRAWING: 007N1742

Model code: S302100T4E123CMD2XXSXXZ1BGXXXXXXXXXXXXXX

137L3425

S302100T4E013CMD23XSXXZ2XGXXXXXXXXXXXXXX

APU CONSISTING OF:
FC-302 VFD
100 HP, 460 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
3% Input Line Reactor, No Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 3
MOTOR FLA: 124 A,
SCCR:

S302100T4E013CMD23XSXXZ2XGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8482
ELECTRICAL DRAWING: 007N1499

Model code: S302100T4E013CMD23XSXXZ2XGXXXXXXXXXXXXXX

View: