S302040T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX

132N5218

APU CONSISTING OF:
FC-302 VFD
40 HP, 460 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
RFI Filter Standard, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C1
APU TIER: Tier 2
MOTOR FLA: 52 A,
SCCR:

S302040T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8463
ELECTRICAL DRAWING: 007N0924

Model code: S302040T4E123CMD2XXSXXZ2BGXXXXXXXXXXXXXX
Re-configure

Product details

Gross weight 91.52 Kilogram
Net weight 73.38 Kilogram
EAN 5715253092317

 

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 302 Automation Drive Advanced
HP 040 40 HP
VOLTAGE T4 460 Volt
ENCLOSURE E12 Nema 12
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING D Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X No Reactor/Filter
POWER RATING STYLE X Current Style A-C frame
MOTOR QUANTITY S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 RFI Filter Standard
BRAKE B Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Communication Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size C1 C1
Tier 2 Tier 2
Typecode Part 1 S302040T4E123CMD2XXS
Typecode Part 2 XXZ2BGXXXXXXXXXXXXXX
Modelcode01 S302040T4E123CMD2XXS
Modelcode02 XXZ2BGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-302P30KT5E55H2BGX FC-302P30KT5E55H2BGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX 7XXSXXXXAXBXCXXXXDX
Schematic 007N0924 007N0924
Installation Drawing 176U8463 176U8463
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 91.52
Calculated Net Weight [kg] 73.38
Calculated Gross Weight (lbs) 201.767
Calculated Net Weight [lbs] 161.775
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12 UL Type 12
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Minimum Temperature Rating 0°C/32°F 0°C/32°F
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame C1 Frame C1
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 480 VAC, 480 VAC,
Input frequency 3Ø, 60 Hz, 3Ø, 60 Hz,
Output frequency 3Ø, 0-60 Hz 3Ø, 0-60 Hz
Input current in Normal Overlo 52.6 A, 52.6 A,
Motor HP Rating (Single/CMS) 40 HP, 40 HP,
Motor FLA Rating (Single/CMS) 52 A, 52 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type JJS-80 JJS-80
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 18 (2.0)/ 40 (4.5) 18 (2.0)/ 40 (4.5)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 40 (4.5) / 40 (4.5) 40 (4.5) / 40 (4.5)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N1244 007N1244
Layout Drawing Number 176U8463 176U8463
ENCLOSURE LAYOUT 176U3841 176U3841
ELECTRICAL LAYOUT 176U3829 176U3829
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality