S302100T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX

136Z9409

APU CONSISTING OF:
FC-302 VFD
100 HP, 600 Volt,Nema 12

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
No Reactor/Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
No Filter, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: C2
APU TIER: Tier 2
MOTOR FLA: 99 A,
SCCR:

S302100T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U8481
ELECTRICAL DRAWING: 007N1742

Model code: S302100T6E123CMD2XXSXXZXBGXXXXXXXXXXXXXX
Re-configure

Product details

Gross weight 130.67 Kilogram
Net weight 112.53 Kilogram
EAN 5715253252780

 

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 302 Automation Drive Advanced
HP 100 100 HP
VOLTAGE T6 600 Volt
ENCLOSURE E12 Nema 12
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING D Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X No Reactor/Filter
POWER RATING STYLE X Current Style A-C frame
MOTOR QUANTITY S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE B Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Communication Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size C2 C2
Tier 2 Tier 2
Typecode Part 1 S302100T6E123CMD2XXS
Typecode Part 2 XXZXBGXXXXXXXXXXXXXX
Modelcode01 S302100T6E123CMD2XXS
Modelcode02 XXZXBGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-302P75KT6E55HXBGX FC-302P75KT6E55HXBGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXDX 7XXSXXXXAXBXCXXXXDX
Schematic 007N1742 007N1742
Installation Drawing 176U8481 176U8481
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 130.67
Calculated Net Weight [kg] 112.53
Calculated Gross Weight (lbs) 288.078
Calculated Net Weight [lbs] 248.086
Plant from Orderline F608 F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 12 UL Type 12
Ambient temp. normal overload 40°C/104°F 40°C/104°F
Minimum Temperature Rating 0°C/32°F 0°C/32°F
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame C2 Frame C2
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 600 VAC, 600 VAC,
Input frequency 3Ø, 60 Hz, 3Ø, 60 Hz,
Output frequency 3Ø, 0-60 Hz 3Ø, 0-60 Hz
Input current in Normal Overlo 99.4 A, 99.4 A,
Motor HP Rating (Single/CMS) 100 HP, 100 HP,
Motor FLA Rating (Single/CMS) 99 A, 99 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 6 ID F13A,B F13A,B
Fuse 6 Manufacturer Bussmann Bussmann
Fuse 6 Type FNQ-R-0.6 FNQ-R-0.6
Fuse 7 ID F12 F12
Fuse 7 Manufacturer Bussmann Bussmann
Fuse 7 Type FNM-1.25 FNM-1.25
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type JJS-150 JJS-150
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 70 (7.9) / 50 (5.7) 70 (7.9) / 50 (5.7)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 275 (31.0) / 50 (5.7) 275 (31.0) / 50 (5.7)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N1742 007N1742
Layout Drawing Number 176U8481 176U8481
ENCLOSURE LAYOUT 176U3843 176U3843
ELECTRICAL LAYOUT 176U3831 176U3831
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality