S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0

132X1823

APU CONSISTING OF:
FC-302 VFD
25 HP, 600 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Drive Fusing, EMB2 Electro-mech bypass,
Output dV/dt Filter, Brake Chopper,
Graphical, No Conformal Coating,
Single Motor,
X, X,
No Filter, No Communication Cards,
No Communication Cards, No C1 option,
No Software option, 24V DC backup

FRAME SIZE: B1
APU TIER: Tier 3
MOTOR FLA: 27 A,
SCCR:

S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0
MECHANICAL DRAWING: 176U8476
ELECTRICAL DRAWING: 007N0922

Model code: S302025T6E013CMD2DXSXXZXBGXXXXXXXXXXXXX0
Re-configure

Product details

Gross weight 75.67 Kilogram
Net weight 57.53 Kilogram
EAN 5715253166179

 

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 302 Automation Drive Advanced
HP 025 25 HP
VOLTAGE T6 600 Volt
ENCLOSURE E01 Nema 1
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING D Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR D Output dV/dt Filter
POWER RATING STYLE X Current Style A-C frame
MOTOR QUANTITY S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE B Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Communication Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D 0 24V DC backup
Frame_Size B1 B1
Tier 3 Tier 3
Typecode Part 1 S302025T6E013CMD2DXS
Typecode Part 2 XXZXBGXXXXXXXXXXXXX0
Modelcode01 S302025T6E013CMD2DXS
Modelcode02 XXZXBGXXXXXXXXXXXXX0
Drive Typecode Part 1 FC-302P18KT6E21HXBGX FC-302P18KT6E21HXBGX
Drive Typecode Part 2 7XXSXXXXAXBXCXXXXD0 7XXSXXXXAXBXCXXXXD0
Schematic 007N0922 007N0922
Installation Drawing 176U8476 176U8476
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 75.67
Calculated Net Weight [kg] 57.53
Calculated Gross Weight (lbs) 166.824
Calculated Net Weight [lbs] 126.832
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45°C/113°F 45°C/113°F
Minimum Temperature Rating 0°C/32°F 0°C/32°F
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame B1 Frame B1
Panel Tier Indicator Tier 3 Tier 3
Input Voltage 600 VAC, 600 VAC,
Input frequency 3Ø, 60 Hz, 3Ø, 60 Hz,
Output frequency 3Ø, 0-60 Hz 3Ø, 0-60 Hz
Input current in Normal Overlo 27.3 A, 27.3 A,
Motor HP Rating (Single/CMS) 25 HP, 25 HP,
Motor FLA Rating (Single/CMS) 27 A, 27 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type JJS-45 JJS-45
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 7 (0.79) / 25 (2.8) 7 (0.79) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 35 (4.0) / 25 (2.8) 35 (4.0) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0922 007N0922
Layout Drawing Number 176U8473 176U8473
ENCLOSURE LAYOUT 176U3840 176U3840
ELECTRICAL LAYOUT 176U8470 176U8470
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality