The SSM manifold is used for controlling water flow in under floor heating systems. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The manifold consists of a supply and return manifold. The supply manifold includes possibility for individual shut-off of each circuit on flowmeter or shut-off valve. The return manifold is equipped with integrated Danfoss presetting valves securing optimal hydraulic balance in the system. The valves can be controlled electronically by thermal actuators or act as self-acting units by means of remote temperature adjusters. The manifold is supplied in modules of up to 12 outlets. Ball valves are available as an option for positive shut-off between manifold and system. The SSM manifold is supplied with a manual airvent and a purge valve.
Shows 12 product(s)
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 2, 6 bar
Razdelilnik SSM 2+2 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 3, 6 bar
Razdelilnik SSM 3+3 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 4, 6 bar
Razdelilnik SSM 4+4 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 5, 6 bar
Razdelilnik SSM 5+5 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 6, 6 bar
Razdelilnik SSM 6+6 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 7, 6 bar
Razdelilnik SSM 7+7 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 8, 6 bar
Razdelilnik SSM 8+8 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 9, 6 bar
Razdelilnik SSM 9+9 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 10, 6 bar
Razdelilnik SSM 10+10 z merilnikom pretoka
Razdelilnik SSM-F, Nerjavno jeklo, Število grelnih priključkov razdelilnika [zank] [Maks]: 11, 6 bar
Razdelilnik SSM 11+11 z merilnikom pretoka