Scroll kompresorji

Shows 107 product(s)

120H0935

Scroll compressor, PSH026A4CLD

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H0937

Scroll compressor, PSH030A4CLD

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H0939

Scroll compressor, PSH034A4CLD

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H0940

Scroll compressor, PSH034A4CLD

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

120H0941

Scroll compressor, PSH039A4CLD

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H0942

Scroll compressor, PSH039A4CLD

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

120H0951

Scroll compressor, PSH019A4ALC

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H0959

Scroll compressor, PSH034A4ALC

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H0961

Scroll compressor, PSH039A4ALC

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

120H1361

Scroll compressor, DSH485C4APC

Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Ogled: