Maneurop® compressors of the MT and MTZ series are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MT series is designed for use with refrigerant A22.These compressors work with Danfoss mineral oil Maneurop type 160P. The MTZ series is for its part intended for refrigerants HFC,R134a,R407C,R404A and R507. MTZ compressors work with Danfoss Polyolester oil Maneurop type 160PZ. MTZ compressors can be used in new facilities, but also replacing compressors MTE in existing systems. MT and MTZ compressors have a large internal free volume which effectively protects them against liquid returns on suction. The MT and MTZ compressors are totally gas cooled sucked
Shows 171 product(s)
Reciprocating compressor, MT100HS4EVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack
Reciprocating compressor, MT100HS4EVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
Reciprocating compressor, MT100HS6DVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Single pack
Reciprocating compressor, MT100HS7AVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack
Reciprocating compressor, MT100HS9AVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380/3/60, Packing format: Single pack
Reciprocating compressor, MT125HU4DVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Single pack
Reciprocating compressor, MT125HU6DVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Single pack
Reciprocating compressor, MT125HU7AVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack
Reciprocating compressor, MT125HU9AVE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380/3/60, Packing format: Single pack
Reciprocating compressor, MT144HV3VE
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack