Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Vaša seja bo potekla čez
Odjavljeni ste zaradi nedejavnosti v zadnjih 120 minutah.
Ste v {0} trgovini.
Valves for heating, district heating and cooling systems. The valves can be used with following actuators: Thermostats (TR) AFT...; Safety Temperature Monitor (STM) STFW; Actuators AMV(E) 655, 658 , 659
Shows 86 product(s)
VFG 2, PN 16, DN 15, 4 m³/h, Prirobnica
VFG2 PN16 15/4 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 20, 6.3 m³/h, Prirobnica
VFG2 PN16 20/6,3 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 25, 8 m³/h, Prirobnica
VFG2 PN16 25/8 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 32, 16 m³/h, Prirobnica
VFG2 PN16 32/16 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 40, 20 m³/h, Prirobnica
VFG2 PN16 40/20 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 50, 32 m³/h, Prirobnica
VFG2 PN16 50/32 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 65, 50 m³/h, Prirobnica
VFG2 PN16 65/50 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 80, 80 m³/h, Prirobnica
VFG2 PN16 80/80 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 100, 125 m³/h, Prirobnica
VFG2 PN16 100/125 prehodni prirobnica dovod/povratek
VFG 2, PN 16, DN 125, 160 m³/h, Prirobnica
VFG2 PN16 125/160 prehodni prirobnica dovod/povratek
Ogled: