VMV is 3-way seated mixing valve primarily use for flow temperature control. It can be combined with: AMV(E) 10, 13 electrical actuator; AMV 150 + AMV(E) 130/140 electrical actuator; ABV thermohydraulic actuator *(*NC version only for DN15 and DN20); VMV DN 15 and DN 20 can additionally be combined with self-acting thermostatic actuators RAVK.
Visar 10 produkt(er)
VMV RAV, PN 16, DN 15, 2.5 m³/h, Rp 1/2, RAV
VMV PN16 15/2,5 3-vägs inv. gänga RAV-hals
VMV RAV, PN 16, DN 32, 10 m³/h, Rp 1 1/4, RAV
VMV PN16 32/10 3-vägs inv. gänga RAV-hals
VMV RAV, PN 16, DN 40, 12 m³/h, Rp 1 1/2, RAV
VMV PN16 40/12 3-vägs inv. gänga RAV-hals