Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Da bi se očuvala bezbednost naloga, pokrenuta je procedura odjavljivanja.Sesija ističe za
Odjavljeni ste jer niste bili aktivni poslednjih 120 min.
You are at the {0} store.
Shows 15 product(s)
Senzor temperature, MBT 400, Pt
Merni opseg [°C]: -5 - 5, Otpor elementa senzora [Ohm]: 100
Senzor temperature, MBT 5722, Pt
Otpor elementa senzora [Ohm]: 10, Izlazni signal: Ohm
Senzor temperature, MBT 5410, Pt
Otpor elementa senzora [Ohm]: 10
Otpor elementa senzora [Ohm]: 100, Izlazni signal: Ohm
Prikaži: