MMIMYK is the advanced “all in one” device that performs up to three different functions: It has a bright graphic display and a keyboard that enable to configure the module to run several functions. It has also a slot for SD/MMC card (Multi Media Card) to extend the memory capacity.
Shows 1 product(s)
Ključ za programiranje, MMIMYK
Funkcija: Programabilni kontroler, Napon napajanja [V] AC: 24, Vrsta komunikacije: TTL; CANBUS; RS485; MODBUS, Format pakovanja: Višestruko pakovanje, Količina po formatu pakovanja: 26