Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Da bi se očuvala bezbednost naloga, pokrenuta je procedura odjavljivanja.Sesija ističe za
Odjavljeni ste jer niste bili aktivni poslednjih 120 min.
You are at the {0} store.
The actuators AMV 85 and AMV 86 are used with VFM 2 (DN 150-250), VFS 2 (DN 65-100), VF2/3 (DN 125, 150) and AFQM (DN150-250) valves.
Shows 4 product(s)
Elektro pogoni, AMV 85, Napon napajanja [V] AC: 24
AMV 85 24V 8s/mm 40mm 5000N
Elektro pogoni, AMV 85, Napon napajanja [V] AC: 230
AMV 85 230V 8s/mm 40mm 5000N
Elektro pogoni, AMV 86, Napon napajanja [V] AC: 24
AMV 86 24V 3s/mm 40mm 5000N
Elektro pogoni, AMV 86, Napon napajanja [V] AC: 230
AMV 86 230V 3s/mm 40mm 5000N
Prikaži: