VLT CONTROL PANEL LCP 12 WITH POTM.

132B0101

Numerical control unit with integrated potentiometer for VLT Micro Drive
FC 51.
Fully enclosed housing design (IP 20 / front IP 54).
Quick menu for quick commissioning, manual / auto switchover and alarm
acknowledgment.
With copy function to save and transfer the device parameters.

Detalii produs

Greutate brută 0.076 kg
Greutate netă 0.059 kg
Volume 0.1 l
EAN 5702427391406

ACCESSORIES FC 051 SERIES

Serie micro convert. frecvență (051) 51

Options

Options Control related options

EL branch number

EL Number FI 3884392

Accesorii

Piese de schimb

Înlocuitor

Înlocuitor

Înlocuitor

Servicii

Software

Software and firmware to extend functionality