Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
Atrasti 298 produkti
Oil level regulator, COM 10C
Oil level regulator, Product Type: COM 10C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 60.0, MaxOPD [bar]: 40.0, Packing format: Multi pack, Quantity per packing format: 6
Oil level regulator, COM 20C
Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Multi pack, Quantity per packing format: 6
Adapter, Adapter set COM-AD-000
Adapter set COM-AD-000, Further information: 3-4 hole flange, Parts included: 2 O-rings, Quantity per packing format: 24
Adapter, Adapter set COM-AD-D06
Adapter set COM-AD-D06, Further information: 6-6 hole flange, Parts included: 2 O-rings, Quantity per packing format: 24
Adapter, Adapter set COM-AD-118-18
Adapter set COM-AD-118-18, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring, Quantity per packing format: 24
Adapter, Adapter set COM-AD-118-18L
Adapter set COM-AD-118-18L, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring, Quantity per packing format: 24
Adapter, Adapter set COM-AD-118-18
Adapter set COM-AD-118-18, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring; Dorin adapter ring, Quantity per packing format: 24
Cable, Power cable
Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 3.00, Used for product: COM 20C; COM 10C, Packing format: Multi pack, Quantity per packing format: 70, Supply voltage [V] AC: 24 - 230
Cable, Relay cable
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 3.00, Used for product: COM 20C; COM 10C, Packing format: Multi pack, Quantity per packing format: 70, 24 V - 230 V
Cable, Power cable
Used for product: COM 20C; COM 10C, Type designation: Power cable, Cable length [m]: 6.00, Used for product: COM 20C; COM 10C, Packing format: Multi pack, Quantity per packing format: 45, Supply voltage [V] AC: 24 - 230