展示41产品(s)
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.5 mm
AME 113 NLX SD, 24 V, 8.5 mm, actuator with feedback signal and safety function, close, for modulating control for AB-QM DN 10-32
AME 113, 供电电压 [V] AC: 24, 供电电压[V] DC: 24, 15 s/mm, 8.5 mm
AME 113 NLX SU, 24 V, 8.5 mm, actuator with feedback signal and safety function, open, for modulating control for AB-QM DN 10-32