The actuators are used together with automatically balanced combination valve type AB-QM for DN 10 to DN 32. Typical applications for that products are: temperature control and permanent automatic balancing on terminal units (fan-coils, chilled ceilings, air-handling units..).
Shows 6 product(s)
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 24 s/mm, 5 mm, 1.5 m
AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 12 s/mm, 5 mm, 1.5 m
AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 12 s/mm, 5 mm, 5 m
AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 24 s/mm, 5 mm, 5 m
AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 12 s/mm, 5 mm, 10 m
AMV 120 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32
AMV 110/120 NL 3-point, Supply voltage [V] AC: 24, 24 s/mm, 5 mm, 10 m
AMV 110 NL, 24 V, 5 mm, actuator for three point control for AB-QM DN 10-32