Unlike many other manufacturers of floor heating manifolds offering ready-mounted manifold sets, we offer a wide range of high-quality components to make one yourself. This way you can choose the components based on requirements and establish the best possible manifold suited for the job.
Shows 98 product(s)
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 2, 10 bar
Manifold 2+2 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 3, 10 bar
Manifold 3+3 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 4, 10 bar
Manifold 4+4 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 5, 10 bar
Manifold 5+5 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 6, 10 bar
Manifold 6+6 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 7, 10 bar
Manifold 7+7 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 8, 10 bar
Manifold 8+8 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 9, 10 bar
Manifold 9+9 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 10, 10 bar
Manifold 10+10 Danfoss BIV
Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 11, 10 bar
Manifold 11+11 Danfoss BIV