The Manifold FHF is used for controlling water flow in under floor heating systems. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.
Shows 33 product(s)
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 2, 10 bar
Manifold 2+2 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 3, 10 bar
Manifold 3+3 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 4, 10 bar
Manifold 4+4 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 5, 10 bar
Manifold 5+5 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 6, 10 bar
Manifold 6+6 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 7, 10 bar
Manifold 7+7 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 8, 10 bar
Manifold 8+8 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 9, 10 bar
Manifold 9+9 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 10, 10 bar
Manifold 10+10 Danfoss BIV
Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 11, 10 bar
Manifold 11+11 Danfoss BIV