Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 5, 10 bar
088U0505
Manifold 5+5 Danfoss BIV
Manifold 5+5 Danfoss BIV
Gross weight | 3 Kg |
Net weight | 3 Kg |
Volume | 2.624 Liter |
EAN | 5702420080840 |
Gross weight | 3 Kg |
Net weight | 3 Kg |
Volume | 2.624 Liter |
EAN | 5702420080840 |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 5+5 Danfoss BIV |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material of the product | BRASS |
Number of heating manifold connections [loops] [Max] | 5 |
Operating temperature [°C] [max] | 90 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0f2f0bac-966c-4b04-9308-d05f77ce531d |
SCIP dossier product name | Manifold x+x Danfoss BIV |
Test pressure [bar] | 16 bar |
Type | Manifold FHF |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 5+5 Danfoss BIV |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material of the product | BRASS |
Number of heating manifold connections [loops] [Max] | 5 |
Operating temperature [°C] [max] | 90 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0f2f0bac-966c-4b04-9308-d05f77ce531d |
SCIP dossier product name | Manifold x+x Danfoss BIV |
Test pressure [bar] | 16 bar |
Type | Manifold FHF |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |