Shows 15 product(s)
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 110 - 230, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 551
Function: 2 Suction and common Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 572
Function: CO2 Pack, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Pack controller, AK-PC 710
Function: Fixed IO connections, Supply voltage [V] AC: 24, Communication type: RS232; LON RS485, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 781A
Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 782A
Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 783A
Function: Pack w. Cascade, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; RS232; LON RS485; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1
Pack controller, AK-PC 781B
Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; RJ11 (CAN) to Display; Ethernet IP RJ45; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1