Shows 123 product(s)
Accessories, sensors, Accessory Wall Bracket AKS 32+33
Accessory Wall Bracket AKS 32+33, Used for product: AKS/MBS 33; AKS/MBS 32; MBS 4XXX; MBS 33M, Packing format: Multi pack, Quantity per packing format: 50
Pressure transmitter, MBS 3200, 0 bar - 4 bar, 0 psi - 58 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-1621-A1AB04-0
Pressure transmitter, MBS 3200, 0 bar - 25 bar, 0 psi - 362.5 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-2421-A1AB04-0
Pressure transmitter, MBS 3200, 0 bar - 4.3 bar, 0 psi - 62.35 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Molex F5556, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-DO2G-E5CD22-0
Pressure transmitter, MBS 3250, 0 bar - 60 bar, 0 psi - 870 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-2831-DKGB04-1
Pressure transmitter, MBS 3250, 0 bar - 400 bar, 0 psi - 5800 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-3631-DKGB04-1
Pressure transmitter, MBS 3200, 0 bar - 1.6 bar, 0 psi - 23.2 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: AMP SuperSeal, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-1221-A8AB04-0
Pressure transmitter, MBS 3250, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-2022-A1GB04-1
Pressure transmitter, MBS 3200, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-2022-A1AB04-0
Pressure transmitter, MBS 3200, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Bayonet, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3200-3431-G2GB04-2