Pressure transmitter, MBS 3250, 0 bar - 60 bar, 0 psi - 870 psi

060G6151

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-2831-DKGB04-1

Product details

Gross weight 0.196 Kilogram
Net weight 0.163 Kilogram
Volume 1.33 Liter
EAN 5702423302932

 

+ supply Brown
- common Black
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -22 °F
Approval ATEX
CE
Approval comments ATEX Ex ec IIA T4 Gc
Cable length [in] 19.7 in
Cable length [m] 0.5 m
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 212 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Screened
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause No
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
International Article Number 5702423302932
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -20 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -4 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 360 bar
Overload pressure max. [psi] 5221 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
ISO 1179-2 (Form E)
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 60 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 870 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 3250-2831-DKGB04-1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type MBS 3250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality