Accessories, sensors, Accessory Wall Bracket AKS 32+33
060G0213
Accessory Wall Bracket AKS 32+33, Used for product: AKS/MBS 33; AKS/MBS 32; MBS 4XXX; MBS 33M, Packing format: Multi pack, Quantity per packing format: 50
Accessory Wall Bracket AKS 32+33, Used for product: AKS/MBS 33; AKS/MBS 32; MBS 4XXX; MBS 33M, Packing format: Multi pack, Quantity per packing format: 50
Gross weight | 0.036 Kilogram |
Net weight | 0.035 Kilogram |
Volume | 0.159 Liter |
EAN | 5702422078531 |
Gross weight | 0.036 Kilogram |
Net weight | 0.035 Kilogram |
Volume | 0.159 Liter |
EAN | 5702422078531 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Bracket |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product |
AKS/MBS 32 AKS/MBS 33 MBS 33M MBS 4XXX |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Bracket |
Quantity per packing format | 50 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product |
AKS/MBS 32 AKS/MBS 33 MBS 33M MBS 4XXX |